IESNA:LM-63-2002
[TEST]P1594655
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA ( A2601781A001)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/2/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]FLXB-4860-N-HI-4000K
[LUMINAIRE]4860 FlexBay Linear High bay at N beam, HI lumen, 4000K CCT settings
[_LIFETIME_TM21_2021]>108000
[_LIFETIME PERCENTAGE] L70 (18000hrs)
[_LIFETIME_TM21_2011]>108000
[_LIFETIME PERCENTAGE] L70 (18000hrs)
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000
[_SEARCH_APPLICATION]  Indoor, Area, Amusement, Atrium, Canopy, Commercial, Dock, Entertainment, Garage, Government, Gymnasium, Industrial, Library, Manufacturing, Natatorium, Office, Recreation, Retail, Sports, Utility, Warehouse, Ambient, Direct
[MORE] Downlight, High Bay, Low Bay, Cold Storage, Damp Location, Food Processing
[_SEARCH_MOUNTING] Ceiling, Pendant
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]61444
TILT=NONE
1 -1 1 361 13 1 1 1.0417 2.125 0
1 1 372.1
0 0.5 1 1.5 2 2.5 3 3.5 4 4.5
5 5.5 6 6.5 7 7.5 8 8.5 9 9.5
10 10.5 11 11.5 12 12.5 13 13.5 14 14.5
15 15.5 16 16.5 17 17.5 18 18.5 19 19.5
20 20.5 21 21.5 22 22.5 23 23.5 24 24.5
25 25.5 26 26.5 27 27.5 28 28.5 29 29.5
30 30.5 31 31.5 32 32.5 33 33.5 34 34.5
35 35.5 36 36.5 37 37.5 38 38.5 39 39.5
40 40.5 41 41.5 42 42.5 43 43.5 44 44.5
45 45.5 46 46.5 47 47.5 48 48.5 49 49.5
50 50.5 51 51.5 52 52.5 53 53.5 54 54.5
55 55.5 56 56.5 57 57.5 58 58.5 59 59.5
60 60.5 61 61.5 62 62.5 63 63.5 64 64.5
65 65.5 66 66.5 67 67.5 68 68.5 69 69.5
70 70.5 71 71.5 72 72.5 73 73.5 74 74.5
75 75.5 76 76.5 77 77.5 78 78.5 79 79.5
80 80.5 81 81.5 82 82.5 83 83.5 84 84.5
85 85.5 86 86.5 87 87.5 88 88.5 89 89.5
90 90.5 91 91.5 92 92.5 93 93.5 94 94.5
95 95.5 96 96.5 97 97.5 98 98.5 99 99.5
100 100.5 101 101.5 102 102.5 103 103.5 104 104.5
105 105.5 106 106.5 107 107.5 108 108.5 109 109.5
110 110.5 111 111.5 112 112.5 113 113.5 114 114.5
115 115.5 116 116.5 117 117.5 118 118.5 119 119.5
120 120.5 121 121.5 122 122.5 123 123.5 124 124.5
125 125.5 126 126.5 127 127.5 128 128.5 129 129.5
130 130.5 131 131.5 132 132.5 133 133.5 134 134.5
135 135.5 136 136.5 137 137.5 138 138.5 139 139.5
140 140.5 141 141.5 142 142.5 143 143.5 144 144.5
145 145.5 146 146.5 147 147.5 148 148.5 149 149.5
150 150.5 151 151.5 152 152.5 153 153.5 154 154.5
155 155.5 156 156.5 157 157.5 158 158.5 159 159.5
160 160.5 161 161.5 162 162.5 163 163.5 164 164.5
165 165.5 166 166.5 167 167.5 168 168.5 169 169.5
170 170.5 171 171.5 172 172.5 173 173.5 174 174.5
175 175.5 176 176.5 177 177.5 178 178.5 179 179.5
180
0 30 60 90 120 150 180 210 240 270
300 330 360
41417.1 41417.1 41358.3 41338 41392.1 41392.1 41338 41338 41378.6 41365
41365 41365 41351.5 41398.8 41398.8 41344.8 41344.8 41398.8 41378.6 41371.8
41385.3 41385.3 41385.3 41398.8 41365 41365 41425.9 41425.9 41385.3 41405.6
41419.1 41412.3 41419.1 41412.3 41398.8 41446.1 41446.1 41398.8 41398.8 41446.1
41432.6 41432.6 41432.6 41425.9 41432.6 41452.9 41412.3 41412.3 41466.4 41432.6
41419.1 41425.9 41432.6 41425.9 41439.4 41392.1 41392.1 41446.1 41446.1 41392.1
41392.1 41405.6 41365 41371.8 41317.7 41317.7 41311 41311 41189.4 41189.4
41162.3 41047.5 41047.5 40919.1 40905.6 40770.4 40777.2 40534 40534 40351.5
40088 40047.5 39777.2 39743.4 39412.3 39378.5 38905.6 38905.6 38432.6 38432.6
37790.7 37290.7 37155.6 36574.5 36398.8 35797.4 35594.7 34783.9 34783.9 33831.2
33831.2 32885.3 32148.8 31790.7 31040.7 30628.5 29425.8 29425.8 28142 28142
26871.7 26128.5 25513.6 24817.7 24196.1 23520.4 22871.7 21533.9 21533.9 20236.6
20236.6 18898.7 18371.7 17614.9 17094.7 16317.6 15817.6 15054.1 13824.4 13824.4
12608.2 12175.7 11473 11074.4 10398.7 10020.3 9378.4 8452.7 8452.7 7581.1
7581.1 6770.3 6520.3 6006.8 5790.6 5297.3 5108.1 4628.4 4000 4000
3432.4 3432.4 2918.9 2831.1 2466.2 2378.4 2054.1 2006.8 1716.2 1405.4
1405.4 1141.9 1114.9 912.2 891.9 716.2 702.7 560.8 425.7 425.7
324.3 324.3 229.7 229.7 182.4 182.4 128.4 128.4 87.8 54.1
54.1 33.8 33.8 13.5 13.5 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
41417.1 41417.1 41581.3 41608.3 41608.3 41588 41588 41547.5 41561 41554.2
41534 41466.4 41479.9 41466.4 41378.6 41378.6 41311 41311 41270.4 41236.7
41162.3 41155.6 41121.8 41061 40986.7 40892.1 40838 40804.2 40729.9 40635.3
40621.8 40574.5 40574.5 40378.6 40250.2 40250.2 40101.5 39966.4 39878.6 39804.2
39804.2 39682.6 39466.4 39365 39270.4 38986.7 38986.7 38702.9 38702.9 38398.8
38182.6 37993.4 37804.2 37635.3 37378.5 37162.3 36709.6 36709.6 36189.3 35831.2
35547.4 35169.1 34905.6 34452.8 34135.3 33311 33311 32351.5 32351.5 31243.4
30439.3 30013.6 29054.2 28533.9 27439.3 26905.5 25000.1 25000.1 22932.5 22932.5
18669 18669 17723.1 17723.1 16648.7 15290.6 12905.5 11608.2 10750 9635.2
9067.6 7547.3 7547.3 6196 6196 4891.9 3851.4 3682.4 2932.4 2797.3
2317.6 2317.6 2094.6 2013.5 1824.3 1824.3 1696 1635.1 1587.8 1540.5
1500 1418.9 1418.9 1337.8 1337.8 1277 1277 1223 1189.2 1196
1175.7 1162.2 1135.1 1135.1 1121.6 1121.6 1108.1 1108.1 1108.1 1101.4
1101.4 1148.7 1148.7 1256.8 1256.8 1364.9 1364.9 1418.9 1446 1371.6
1385.1 1304.1 1236.5 1236.5 1216.2 1216.2 1175.7 1175.7 1202.7 1243.2
1209.5 1081.1 1047.3 912.2 912.2 817.6 783.8 743.2 695.9 628.4
601.4 560.8 479.7 479.7 405.4 405.4 331.1 331.1 243.2 189.2
182.4 121.6 121.6 81.1 81.1 47.3 13.5 13.5 13.5 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
41417.1 41417.1 41324.5 41263.7 41263.7 41196.1 41196.1 41135.3 41135.3 41020.4
41020.4 40946.1 40736.7 40736.7 40621.8 40621.8 40432.6 40432.6 40196.1 40196.1
40013.7 39682.6 39682.6 39452.9 39452.9 39135.3 39135.3 39061 38804.2 38459.6
38459.6 38027.2 37621.8 37621.8 37108.3 37108.3 36594.7 36594.7 36020.4 36020.4
35358.3 35358.3 34702.8 33892 33892 33067.7 33067.7 32142 32142 31115
31115 30040.7 28790.7 28790.7 27500.1 27500.1 26027.1 26027.1 24432.5 24432.5
22702.8 22702.8 20743.3 18587.9 18587.9 16229.8 16229.8 13817.6 13817.6 11304.1
11304.1 8939.2 8939.2 6905.4 5263.5 5263.5 4006.8 4006.8 3135.1 3135.1
2648.7 2648.7 2337.8 2168.9 2168.9 2054.1 2054.1 1979.7 1979.7 1918.9
1918.9 1905.4 1905.4 1871.6 1837.8 1837.8 1824.3 1824.3 1824.3 1824.3
1844.6 1844.6 1864.9 1851.4 1864.9 1804.1 1804.1 1729.7 1729.7 1655.4
1655.4 1601.4 1574.3 1547.3 1513.5 1513.5 1479.7 1479.7 1452.7 1452.7
1418.9 1418.9 1398.7 1398.7 1358.1 1317.6 1317.6 1283.8 1283.8 1223
1223 1175.7 1175.7 1135.1 1108.1 1108.1 1060.8 1060.8 1027 1027
986.5 986.5 912.2 912.2 837.8 790.5 790.5 709.5 709.5 621.6
621.6 547.3 547.3 500 500 432.4 317.6 317.6 270.3 270.3
229.7 229.7 155.4 155.4 108.1 87.8 87.8 54.1 54.1 33.8
33.8 20.3 20.3 13.5 13.5 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
41417.1 41417.1 41540.7 41540.7 41459.6 41473.1 41385.3 41385.3 41256.9 41256.9
41101.5 41006.9 40919.1 40709.6 40709.6 40486.7 40486.7 40229.9 40229.9 39939.4
39763.7 39520.4 39297.5 39297.5 38925.8 38709.6 38466.4 38250.2 38000.2 37736.6
37486.6 36919.1 36601.5 36304.2 35925.8 35581.2 35209.6 34865 34419.1 34027.2
33561 33135.3 32148.8 31567.7 31060.9 30446.1 29919 29196.1 28608.2 27844.7
27216.3 25655.5 25655.5 23905.5 22750.1 21986.6 20689.3 19831.2 18459.5 17567.6
16216.3 15236.6 12885.2 11736.5 10669 9662.2 8601.4 7777.1 6804.1 6277.1
5378.4 5060.8 4229.7 3351.4 3236.5 2777 2702.7 2459.5 2405.4 2283.8
2283.8 2202.7 2189.2 2189.2 2175.7 2175.7 2168.9 2148.7 2148.7 2108.1
2121.6 2067.6 2074.3 2040.5 2020.3 1993.3 1986.5 1946 1932.4 1891.9
1891.9 1891.9 1864.9 1858.1 1817.6 1790.5 1783.8 1763.5 1756.8 1743.3
1723 1702.7 1689.2 1655.4 1655.4 1614.9 1601.4 1567.6 1554.1 1520.3
1513.5 1500 1466.2 1459.5 1439.2 1439.2 1418.9 1378.4 1337.8 1317.6
1290.5 1263.5 1256.8 1236.5 1216.2 1175.7 1162.2 1128.4 1114.9 1094.6
1081.1 1060.8 1033.8 1006.8 898.7 831.1 810.8 790.5 668.9 628.4
533.8 527 493.2 459.5 439.2 364.9 351.4 310.8 297.3 243.2
209.5 175.7 155.4 141.9 94.6 94.6 60.8 47.3 40.5 33.8
27 27 13.5 13.5 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
41417.1 41417.1 41196.1 41108.3 41047.5 41047.5 41006.9 41027.2 40898.8 40905.6
40405.6 40432.6 40432.6 40412.3 40412.3 40405.6 40229.9 40196.1 39966.4 39966.4
39729.9 39729.9 39432.6 39432.6 39162.3 38905.6 38804.2 38561 38479.9 38074.5
38074.5 37628.5 37628.5 37486.6 37182.6 36635.3 36256.9 36081.2 35439.3 35439.3
34750.1 34750.1 34013.7 34013.7 33169.1 31635.3 31317.7 31317.7 30925.8 30520.4
30520.4 29385.3 28628.5 28108.2 27290.7 26750.1 25851.5 24256.9 24256.9 22527.1
21756.8 20608.2 19750.1 18614.9 17648.7 16594.7 14493.3 14493.3 12324.4 10837.9
10155.4 8655.4 8175.7 6824.4 6567.6 5364.9 5223 4067.6 4067.6 3175.7
2689.2 2675.7 2391.9 2385.1 2216.2 2202.7 2101.4 2006.8 2000 2000
1932.4 1912.2 1918.9 1905.4 1912.2 1898.7 1905.4 1891.9 1891.9 1871.6
1885.1 1844.6 1864.9 1824.3 1831.1 1810.8 1797.3 1777 1716.2 1716.2
1621.6 1587.8 1567.6 1547.3 1547.3 1540.5 1533.8 1513.5 1506.8 1459.5
1439.2 1412.2 1412.2 1385.1 1358.1 1324.3 1317.6 1297.3 1270.3 1270.3
1236.5 1196 1175.7 1148.7 1114.9 1101.4 1074.3 1060.8 1027 993.2
993.2 939.2 912.2 885.1 844.6 777 756.8 689.2 621.6 621.6
581.1 554.1 527 506.8 445.9 398.7 358.1 317.6 270.3 250
250 209.5 175.7 168.9 114.9 108.1 87.8 74.3 60.8 60.8
40.5 40.5 27 20.3 20.3 6.8 6.8 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
41417.1 41417.1 41452.9 41446.1 41473.1 41446.1 41412.3 41398.8 41358.3 41398.8
41317.7 41297.5 41277.2 41290.7 41196.1 41196.1 41128.6 41061 41081.3 40993.4
40939.4 40892.1 40905.6 40790.7 40763.7 40702.9 40655.6 40540.7 40439.4 40371.8
40290.7 40284 40135.3 40061 39979.9 39932.6 39723.1 39601.5 39513.7 39371.8
39331.3 39148.8 38898.8 38898.8 38817.7 38608.3 38500.2 38169.1 37946.1 37831.2
37581.2 37392.1 37169.1 37013.7 36702.9 36486.6 35979.9 35979.9 35405.6 35061
34743.4 34371.8 34081.2 33621.8 33229.9 32783.9 32371.8 31351.5 30770.4 30196.1
29547.4 28925.8 28169 27385.2 26560.9 25682.5 24675.8 23662.3 21365 20101.4
18729.8 17500.1 15973 14858.2 13398.7 12304.1 10844.6 8277.1 8277.1 6040.6
5216.2 4432.5 3946 3446 3196 2804.1 2668.9 2391.9 2148.7 2094.6
1959.5 1912.2 1804.1 1756.8 1668.9 1621.6 1554.1 1506.8 1446 1351.4
1317.6 1277 1243.2 1216.2 1196 1168.9 1155.4 1135.1 1155.4 1155.4
1175.7 1168.9 1168.9 1168.9 1182.4 1175.7 1168.9 1175.7 1141.9 1128.4
1128.4 1114.9 1114.9 1128.4 1141.9 1216.2 1250 1385.1 1412.2 1439.2
1459.5 1466.2 1378.4 1297.3 1209.5 1128.4 1013.5 1013.5 1006.8 1006.8
979.7 952.7 871.6 831.1 810.8 790.5 770.3 729.7 695.9 662.2
581.1 533.8 459.5 405.4 371.6 317.6 270.3 223 182.4 155.4
128.4 47.3 33.8 20.3 6.8 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
41417.1 41417.1 41358.3 41338 41392.1 41392.1 41338 41338 41378.6 41365
41365 41365 41351.5 41398.8 41398.8 41344.8 41344.8 41398.8 41378.6 41371.8
41385.3 41385.3 41385.3 41398.8 41365 41365 41425.9 41425.9 41385.3 41405.6
41419.1 41412.3 41419.1 41412.3 41398.8 41446.1 41446.1 41398.8 41398.8 41446.1
41432.6 41432.6 41432.6 41425.9 41432.6 41452.9 41412.3 41412.3 41466.4 41432.6
41419.1 41425.9 41432.6 41425.9 41439.4 41392.1 41392.1 41446.1 41446.1 41392.1
41392.1 41405.6 41365 41371.8 41317.7 41317.7 41311 41311 41189.4 41189.4
41162.3 41047.5 41047.5 40919.1 40905.6 40770.4 40777.2 40534 40534 40351.5
40088 40047.5 39777.2 39743.4 39412.3 39378.5 38905.6 38905.6 38432.6 38432.6
37790.7 37290.7 37155.6 36574.5 36398.8 35797.4 35594.7 34783.9 34783.9 33831.2
33831.2 32885.3 32148.8 31790.7 31040.7 30628.5 29425.8 29425.8 28142 28142
26871.7 26128.5 25513.6 24817.7 24196.1 23520.4 22871.7 21533.9 21533.9 20236.6
20236.6 18898.7 18371.7 17614.9 17094.7 16317.6 15817.6 15054.1 13824.4 13824.4
12608.2 12175.7 11473 11074.4 10398.7 10020.3 9378.4 8452.7 8452.7 7581.1
7581.1 6770.3 6520.3 6006.8 5790.6 5297.3 5108.1 4628.4 4000 4000
3432.4 3432.4 2918.9 2831.1 2466.2 2378.4 2054.1 2006.8 1716.2 1405.4
1405.4 1141.9 1114.9 912.2 891.9 716.2 702.7 560.8 425.7 425.7
324.3 324.3 229.7 229.7 182.4 182.4 128.4 128.4 87.8 54.1
54.1 33.8 33.8 13.5 13.5 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
41417.1 41417.1 41581.3 41608.3 41608.3 41588 41588 41547.5 41561 41554.2
41534 41466.4 41479.9 41466.4 41378.6 41378.6 41311 41311 41270.4 41236.7
41162.3 41155.6 41121.8 41061 40986.7 40892.1 40838 40804.2 40729.9 40635.3
40621.8 40574.5 40574.5 40378.6 40250.2 40250.2 40101.5 39966.4 39878.6 39804.2
39804.2 39682.6 39466.4 39365 39270.4 38986.7 38986.7 38702.9 38702.9 38398.8
38182.6 37993.4 37804.2 37635.3 37378.5 37162.3 36709.6 36709.6 36189.3 35831.2
35547.4 35169.1 34905.6 34452.8 34135.3 33311 33311 32351.5 32351.5 31243.4
30439.3 30013.6 29054.2 28533.9 27439.3 26905.5 25000.1 25000.1 22932.5 22932.5
18669 18669 17723.1 17723.1 16648.7 15290.6 12905.5 11608.2 10750 9635.2
9067.6 7547.3 7547.3 6196 6196 4891.9 3851.4 3682.4 2932.4 2797.3
2317.6 2317.6 2094.6 2013.5 1824.3 1824.3 1696 1635.1 1587.8 1540.5
1500 1418.9 1418.9 1337.8 1337.8 1277 1277 1223 1189.2 1196
1175.7 1162.2 1135.1 1135.1 1121.6 1121.6 1108.1 1108.1 1108.1 1101.4
1101.4 1148.7 1148.7 1256.8 1256.8 1364.9 1364.9 1418.9 1446 1371.6
1385.1 1304.1 1236.5 1236.5 1216.2 1216.2 1175.7 1175.7 1202.7 1243.2
1209.5 1081.1 1047.3 912.2 912.2 817.6 783.8 743.2 695.9 628.4
601.4 560.8 479.7 479.7 405.4 405.4 331.1 331.1 243.2 189.2
182.4 121.6 121.6 81.1 81.1 47.3 13.5 13.5 13.5 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
41417.1 41417.1 41324.5 41263.7 41263.7 41196.1 41196.1 41135.3 41135.3 41020.4
41020.4 40946.1 40736.7 40736.7 40621.8 40621.8 40432.6 40432.6 40196.1 40196.1
40013.7 39682.6 39682.6 39452.9 39452.9 39135.3 39135.3 39061 38804.2 38459.6
38459.6 38027.2 37621.8 37621.8 37108.3 37108.3 36594.7 36594.7 36020.4 36020.4
35358.3 35358.3 34702.8 33892 33892 33067.7 33067.7 32142 32142 31115
31115 30040.7 28790.7 28790.7 27500.1 27500.1 26027.1 26027.1 24432.5 24432.5
22702.8 22702.8 20743.3 18587.9 18587.9 16229.8 16229.8 13817.6 13817.6 11304.1
11304.1 8939.2 8939.2 6905.4 5263.5 5263.5 4006.8 4006.8 3135.1 3135.1
2648.7 2648.7 2337.8 2168.9 2168.9 2054.1 2054.1 1979.7 1979.7 1918.9
1918.9 1905.4 1905.4 1871.6 1837.8 1837.8 1824.3 1824.3 1824.3 1824.3
1844.6 1844.6 1864.9 1851.4 1864.9 1804.1 1804.1 1729.7 1729.7 1655.4
1655.4 1601.4 1574.3 1547.3 1513.5 1513.5 1479.7 1479.7 1452.7 1452.7
1418.9 1418.9 1398.7 1398.7 1358.1 1317.6 1317.6 1283.8 1283.8 1223
1223 1175.7 1175.7 1135.1 1108.1 1108.1 1060.8 1060.8 1027 1027
986.5 986.5 912.2 912.2 837.8 790.5 790.5 709.5 709.5 621.6
621.6 547.3 547.3 500 500 432.4 317.6 317.6 270.3 270.3
229.7 229.7 155.4 155.4 108.1 87.8 87.8 54.1 54.1 33.8
33.8 20.3 20.3 13.5 13.5 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
41417.1 41417.1 41540.7 41540.7 41459.6 41473.1 41385.3 41385.3 41256.9 41256.9
41101.5 41006.9 40919.1 40709.6 40709.6 40486.7 40486.7 40229.9 40229.9 39939.4
39763.7 39520.4 39297.5 39297.5 38925.8 38709.6 38466.4 38250.2 38000.2 37736.6
37486.6 36919.1 36601.5 36304.2 35925.8 35581.2 35209.6 34865 34419.1 34027.2
33561 33135.3 32148.8 31567.7 31060.9 30446.1 29919 29196.1 28608.2 27844.7
27216.3 25655.5 25655.5 23905.5 22750.1 21986.6 20689.3 19831.2 18459.5 17567.6
16216.3 15236.6 12885.2 11736.5 10669 9662.2 8601.4 7777.1 6804.1 6277.1
5378.4 5060.8 4229.7 3351.4 3236.5 2777 2702.7 2459.5 2405.4 2283.8
2283.8 2202.7 2189.2 2189.2 2175.7 2175.7 2168.9 2148.7 2148.7 2108.1
2121.6 2067.6 2074.3 2040.5 2020.3 1993.3 1986.5 1946 1932.4 1891.9
1891.9 1891.9 1864.9 1858.1 1817.6 1790.5 1783.8 1763.5 1756.8 1743.3
1723 1702.7 1689.2 1655.4 1655.4 1614.9 1601.4 1567.6 1554.1 1520.3
1513.5 1500 1466.2 1459.5 1439.2 1439.2 1418.9 1378.4 1337.8 1317.6
1290.5 1263.5 1256.8 1236.5 1216.2 1175.7 1162.2 1128.4 1114.9 1094.6
1081.1 1060.8 1033.8 1006.8 898.7 831.1 810.8 790.5 668.9 628.4
533.8 527 493.2 459.5 439.2 364.9 351.4 310.8 297.3 243.2
209.5 175.7 155.4 141.9 94.6 94.6 60.8 47.3 40.5 33.8
27 27 13.5 13.5 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
41417.1 41417.1 41196.1 41108.3 41047.5 41047.5 41006.9 41027.2 40898.8 40905.6
40405.6 40432.6 40432.6 40412.3 40412.3 40405.6 40229.9 40196.1 39966.4 39966.4
39729.9 39729.9 39432.6 39432.6 39162.3 38905.6 38804.2 38561 38479.9 38074.5
38074.5 37628.5 37628.5 37486.6 37182.6 36635.3 36256.9 36081.2 35439.3 35439.3
34750.1 34750.1 34013.7 34013.7 33169.1 31635.3 31317.7 31317.7 30925.8 30520.4
30520.4 29385.3 28628.5 28108.2 27290.7 26750.1 25851.5 24256.9 24256.9 22527.1
21756.8 20608.2 19750.1 18614.9 17648.7 16594.7 14493.3 14493.3 12324.4 10837.9
10155.4 8655.4 8175.7 6824.4 6567.6 5364.9 5223 4067.6 4067.6 3175.7
2689.2 2675.7 2391.9 2385.1 2216.2 2202.7 2101.4 2006.8 2000 2000
1932.4 1912.2 1918.9 1905.4 1912.2 1898.7 1905.4 1891.9 1891.9 1871.6
1885.1 1844.6 1864.9 1824.3 1831.1 1810.8 1797.3 1777 1716.2 1716.2
1621.6 1587.8 1567.6 1547.3 1547.3 1540.5 1533.8 1513.5 1506.8 1459.5
1439.2 1412.2 1412.2 1385.1 1358.1 1324.3 1317.6 1297.3 1270.3 1270.3
1236.5 1196 1175.7 1148.7 1114.9 1101.4 1074.3 1060.8 1027 993.2
993.2 939.2 912.2 885.1 844.6 777 756.8 689.2 621.6 621.6
581.1 554.1 527 506.8 445.9 398.7 358.1 317.6 270.3 250
250 209.5 175.7 168.9 114.9 108.1 87.8 74.3 60.8 60.8
40.5 40.5 27 20.3 20.3 6.8 6.8 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
41417.1 41417.1 41452.9 41446.1 41473.1 41446.1 41412.3 41398.8 41358.3 41398.8
41317.7 41297.5 41277.2 41290.7 41196.1 41196.1 41128.6 41061 41081.3 40993.4
40939.4 40892.1 40905.6 40790.7 40763.7 40702.9 40655.6 40540.7 40439.4 40371.8
40290.7 40284 40135.3 40061 39979.9 39932.6 39723.1 39601.5 39513.7 39371.8
39331.3 39148.8 38898.8 38898.8 38817.7 38608.3 38500.2 38169.1 37946.1 37831.2
37581.2 37392.1 37169.1 37013.7 36702.9 36486.6 35979.9 35979.9 35405.6 35061
34743.4 34371.8 34081.2 33621.8 33229.9 32783.9 32371.8 31351.5 30770.4 30196.1
29547.4 28925.8 28169 27385.2 26560.9 25682.5 24675.8 23662.3 21365 20101.4
18729.8 17500.1 15973 14858.2 13398.7 12304.1 10844.6 8277.1 8277.1 6040.6
5216.2 4432.5 3946 3446 3196 2804.1 2668.9 2391.9 2148.7 2094.6
1959.5 1912.2 1804.1 1756.8 1668.9 1621.6 1554.1 1506.8 1446 1351.4
1317.6 1277 1243.2 1216.2 1196 1168.9 1155.4 1135.1 1155.4 1155.4
1175.7 1168.9 1168.9 1168.9 1182.4 1175.7 1168.9 1175.7 1141.9 1128.4
1128.4 1114.9 1114.9 1128.4 1141.9 1216.2 1250 1385.1 1412.2 1439.2
1459.5 1466.2 1378.4 1297.3 1209.5 1128.4 1013.5 1013.5 1006.8 1006.8
979.7 952.7 871.6 831.1 810.8 790.5 770.3 729.7 695.9 662.2
581.1 533.8 459.5 405.4 371.6 317.6 270.3 223 182.4 155.4
128.4 47.3 33.8 20.3 6.8 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
41417.1 41417.1 41358.3 41338 41392.1 41392.1 41338 41338 41378.6 41365
41365 41365 41351.5 41398.8 41398.8 41344.8 41344.8 41398.8 41378.6 41371.8
41385.3 41385.3 41385.3 41398.8 41365 41365 41425.9 41425.9 41385.3 41405.6
41419.1 41412.3 41419.1 41412.3 41398.8 41446.1 41446.1 41398.8 41398.8 41446.1
41432.6 41432.6 41432.6 41425.9 41432.6 41452.9 41412.3 41412.3 41466.4 41432.6
41419.1 41425.9 41432.6 41425.9 41439.4 41392.1 41392.1 41446.1 41446.1 41392.1
41392.1 41405.6 41365 41371.8 41317.7 41317.7 41311 41311 41189.4 41189.4
41162.3 41047.5 41047.5 40919.1 40905.6 40770.4 40777.2 40534 40534 40351.5
40088 40047.5 39777.2 39743.4 39412.3 39378.5 38905.6 38905.6 38432.6 38432.6
37790.7 37290.7 37155.6 36574.5 36398.8 35797.4 35594.7 34783.9 34783.9 33831.2
33831.2 32885.3 32148.8 31790.7 31040.7 30628.5 29425.8 29425.8 28142 28142
26871.7 26128.5 25513.6 24817.7 24196.1 23520.4 22871.7 21533.9 21533.9 20236.6
20236.6 18898.7 18371.7 17614.9 17094.7 16317.6 15817.6 15054.1 13824.4 13824.4
12608.2 12175.7 11473 11074.4 10398.7 10020.3 9378.4 8452.7 8452.7 7581.1
7581.1 6770.3 6520.3 6006.8 5790.6 5297.3 5108.1 4628.4 4000 4000
3432.4 3432.4 2918.9 2831.1 2466.2 2378.4 2054.1 2006.8 1716.2 1405.4
1405.4 1141.9 1114.9 912.2 891.9 716.2 702.7 560.8 425.7 425.7
324.3 324.3 229.7 229.7 182.4 182.4 128.4 128.4 87.8 54.1
54.1 33.8 33.8 13.5 13.5 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
